Welcome Anonymous User
CONFIGURE
DASHBOARD
DESIGNS
SAMPLES
SEARCH
ASSISTANT
LOG IN
Three-Output Low Power MEMS Clock Generator DSC613
Frequency range is 2kHz (0.002MHz) to 100MHz, all outputs are in LVCMOS format. Precision is up to 6 decimal places (MHz).
Refer to the
DSC613 master data sheet
to read full descriptions.
Output Frequency 1 (MHz)
:
Output Frequency 2 (MHz)
:
Output Frequency 3 (MHz)
:
Drive Strength 1
:
Standard (10pF)
High (15pF)
Drive Strength 2
:
Standard (10pF)
High (15pF)
Drive Strength 3
:
Low drive (pin 2) recommended for kHz frequency.
Control Input
OE (Output Enable): H = Active, L = Disabled (High Impedance)
STBY (Standby): H = Device is active, L = Device is in standby (Low Power Mode)
SLEEP: H = Output Enabled, L = Output and associated PLL Disabled
Functions available under "Advanced Configuration":
FS (Frequency Select): H = Output Frequency 1, L = Output Frequency 2
SSEN (Enable Spread Spectrum Clock): H = Enabled, L = Disabled
:
Not Used
OE-All
OE-1
OE-2
OE-3
OE-1/2
OE-1/3
OE-2/3
STBY
SLEEP-1
SLEEP-2
SLEEP-3
SLEEP-1/2
SLEEP-1/3
SLEEP-2/3
FS 1 (MHz)
:
FS 2 (MHz)
:
FS 3 (MHz)
:
FS 1 (MHz)
:
FS 2 (MHz)
:
FS 1 (MHz)
:
FS 3 (MHz)
:
FS 2 (MHz)
:
FS 3 (MHz)
:
FS 1 (MHz)
:
FS 2 (MHz)
:
FS 3 (MHz)
:
Package
:
2.5mm x 2.0mm
2.0mm x 1.6mm
1.6mm x 1.2mm
Temp Range
:
-40°C to 125°C
-40°C to 105°C
-40°C to 85°C
-20°C to 70°C
Stability
:
+/-20ppm
+/-25ppm
+/-50ppm
Power Supply: 1.8V/2.5V/3.3V
Spread Spectrum
FS
If SS or FS checked, select desired SS/FS options in Control Input drop-down menu above.
Spread Spectrum 1
:
No Spread
+/-0.25% Center Spread
+/-0.5% Center Spread
+/-1% Center Spread
+/-1.5% Center Spread
+/-2% Center Spread
+/-2.5% Center Spread
-0.25% Down Spread
-0.5% Down Spread
-1% Down Spread
-1.5% Down Spread
-2% Down Spread
-3% Down Spread
Spread Spectrum 2
:
No Spread
+/-0.25% Center Spread
+/-0.5% Center Spread
+/-1% Center Spread
+/-1.5% Center Spread
+/-2% Center Spread
+/-2.5% Center Spread
-0.25% Down Spread
-0.5% Down Spread
-1% Down Spread
-1.5% Down Spread
-2% Down Spread
-3% Down Spread
Saving design
General Form
This is the general form, tool will find the optimum product/package based on your requirements! For specific products mouse over buttons under "Create Part" on the top bar of your dashboard, read the short descriptions and choose your desired product form.
Output Frequency:
You can add up to
12
outputs, precision is up to 6 decimal places (MHz).
Power Supply: Core: 2.5V/3.3V Output: 2.5V/3.3V
Retry