Welcome Anonymous User
CONFIGURE
DASHBOARD
DESIGNS
SAMPLES
SEARCH
ASSISTANT
LOG IN
SM802, SM803, SM806, SM813 Clock Generation Family
Select Device:
Let Clockworks Choose Device
SM806
< 100fs jitter; Smallest package; Single PLL; Max 6 output
SM813
< 150fs jitter; Dual PLL; Max 8 output
SM802
< 300fs jitter; Single PLL; Max 8 output
SM803
< 200fs jitter; Low jitter; Dual PLL; Max 12 output
Output Frequency:
Enter up to 12 output frequencies and ClockWorks will assign the optimal product family to your design (SM806,SM802, SM803, or SM813). Output frequency range is 12.5MHz to 850MHz for differential output formats and 12MHz to 250MHz for LVCMOS output format, precision up to 6 decimal places (MHz).
Please note, all output formats are by default
LVPECL
. They can be modified in the design page (next 2 pages).
Output Enable (OE)
(
SM813
: required)
FSEL
Allows second frequency per bank
You can enter FSEL values in the following forms
Not available for SM813
OE
and
FSEL
apply to every active output/bank.
You can check/uncheck them per individual output/bank
in the next forms.
Saving design
General Form
This is the general form, tool will find the optimum product/package based on your requirements! For specific products mouse over buttons under "Create Part" on the top bar of your dashboard, read the short descriptions and choose your desired product form.
Output Frequency:
You can add up to
12
outputs, precision is up to 6 decimal places (MHz).
Power Supply: Core: 2.5V/3.3V Output: 2.5V/3.3V
Retry