Welcome Anonymous User
CONFIGURE
DASHBOARD
DESIGNS
SAMPLES
SEARCH
ASSISTANT
LOG IN
MX85
Integrated Crystal
You can select up to
5
outputs,
3
on bank 1 and
2
on bank 2, list of output frequencies on bank 2 is dependent on bank 1 selection. Precision is up to 6 decimal places (MHz).
Please note, all output formats are by default
LVPECL
. They can be modified in the next page.
Bank 1
Output Frequency 1 (MHz):
--Select--
21.25
24.576
25
25.92
26.041666
26.5625
26.6666
26.855469
30
31.25
31.875
33.333333
38.88
39.0626
40
40.283203
40.96
42.5
45
49.152
50
51.84
52.08333
53.125
53.333
53.710937
55
60
61.44
62.5
63.75
65
66.666
70
73.728
75
77.76
78.125
79.6875
80
80.566406
81.25
85
87.5
90
93.75
95
98.304
100
103.68
104.1666
106.25
106.666
107.421875
110
112.5
115
118.75
120
122.88
125
129.6
130
130.20833
132.8125
133.333
134.277344
135
145
148.75
150
155.52
156.25
159.375
160
161.132812
162.5
163.84
165
168.75
175
178.125
187.5
196.608
200
207.36
208.33333
212.5
213.333
214.84375
215
225
240
250
259.2
260.41666
265.625
266.666
268.554687
275
287.5
294.912
300
311.04
312.5
318.75
320
322.265625
325
333.33333
335
337.5
350
368.64
375
388.8
390.625
398.4375
400
402.832031
425
450
475
480
491.52
500
518.4
520.83333
525
531.25
533.333
537.109375
550
575
580
589.824
600
622.08
625
640
644.53125
650
665
675
720
725
737.28
750
775
777.6
781.25
800
805.664062
825
Number of Outputs:
1
2
3
Bank 2
Output Frequency 2 (MHz):
--Select--
21.25
24.576
25
25.92
26.041666
26.5625
26.6666
26.855469
30
31.25
31.875
33.333333
38.88
39.0626
40
40.283203
40.96
42.5
45
49.152
50
51.84
52.08333
53.125
53.333
53.710937
55
60
61.44
62.5
63.75
65
66.666
70
73.728
75
77.76
78.125
79.6875
80
80.566406
81.25
85
87.5
90
93.75
95
98.304
100
103.68
104.1666
106.25
106.666
107.421875
110
112.5
115
118.75
120
122.88
125
129.6
130
130.20833
132.8125
133.333
134.277344
135
145
148.75
150
155.52
156.25
159.375
160
161.132812
162.5
163.84
165
168.75
175
178.125
187.5
196.608
200
207.36
208.33333
212.5
213.333
214.84375
215
225
240
250
259.2
260.41666
265.625
266.666
268.554687
275
287.5
294.912
300
311.04
312.5
318.75
320
322.265625
325
333.33333
335
337.5
350
368.64
375
388.8
390.625
398.4375
400
402.832031
425
450
475
480
491.52
500
518.4
520.83333
525
531.25
533.333
537.109375
550
575
580
589.824
600
622.08
625
640
644.53125
650
665
675
720
725
737.28
750
775
777.6
781.25
800
805.664062
825
Number of Outputs:
0
1
2
Power Supply: Core: 2.5V/3.3V Output: 2.5V/3.3V
Saving design
General Form
This is the general form, tool will find the optimum product/package based on your requirements! For specific products mouse over buttons under "Create Part" on the top bar of your dashboard, read the short descriptions and choose your desired product form.
Output Frequency:
You can add up to
12
outputs, precision is up to 6 decimal places (MHz).
Power Supply: Core: 2.5V/3.3V Output: 2.5V/3.3V
Retry