Welcome Anonymous User
CONFIGURE
DASHBOARD
DESIGNS
SAMPLES
SEARCH
ASSISTANT
LOG IN
MX87
Integrated Crystal
You can select up to
6
outputs. List of output frequencies 2 to 6 are dependent on output frequency 1 selection. Precision is up to 6 decimal places (MHz).
Please note, all output formats are by default
LVPECL
. They can be modified in the next page.
Refer to
MX87 master data sheet
to read full descriptions.
Output Frequency 1 (MHz):
--Select--
12.5
13.020833
15.625
16.666666
17.361111
20.833333
25
26.041666
31.25
41.666666
50
52.083333
62.5
75
78.125
83.333333
93.75
100
104.166667
125
130.208333
145.833333
150
156.25
156.257812
175
182.291666
187.5
200
208.333333
218.75
225
229.166666
234.375
250
260.416667
270.833333
275
281.25
286.458333
300
312.5
333.333333
338.541666
343.75
350
354.166666
364.583333
375
390.625
406.25
416.666667
425
437.5
450
468.75
475
494.791666
500
520.833333
525
531.25
541.666666
546.875
550
562.5
572.916667
575
600
625
650
677.083333
687.5
700
725
729.166667
750
755.208333
775
781.25
800
807.291666
812.5
825
833.333333
843.75
850
859.375
875
Output Frequency 2 (MHz):
--Select--
12.5
13.020833
15.625
16.666666
17.361111
20.833333
25
26.041666
31.25
41.666666
50
52.083333
62.5
75
78.125
83.333333
93.75
100
104.166667
125
130.208333
145.833333
150
156.25
156.257812
175
182.291666
187.5
200
208.333333
218.75
225
229.166666
234.375
250
260.416667
270.833333
275
281.25
286.458333
300
312.5
333.333333
338.541666
343.75
350
354.166666
364.583333
375
390.625
406.25
416.666667
425
437.5
450
468.75
475
494.791666
500
520.833333
525
531.25
541.666666
546.875
550
562.5
572.916667
575
600
625
650
677.083333
687.5
700
725
729.166667
750
755.208333
775
781.25
800
807.291666
812.5
825
833.333333
843.75
850
859.375
875
Output Frequency 3 (MHz):
--Select--
12.5
13.020833
15.625
16.666666
17.361111
20.833333
25
26.041666
31.25
41.666666
50
52.083333
62.5
75
78.125
83.333333
93.75
100
104.166667
125
130.208333
145.833333
150
156.25
156.257812
175
182.291666
187.5
200
208.333333
218.75
225
229.166666
234.375
250
260.416667
270.833333
275
281.25
286.458333
300
312.5
333.333333
338.541666
343.75
350
354.166666
364.583333
375
390.625
406.25
416.666667
425
437.5
450
468.75
475
494.791666
500
520.833333
525
531.25
541.666666
546.875
550
562.5
572.916667
575
600
625
650
677.083333
687.5
700
725
729.166667
750
755.208333
775
781.25
800
807.291666
812.5
825
833.333333
843.75
850
859.375
875
Output Frequency 4 (MHz):
--Select--
12.5
13.020833
15.625
16.666666
17.361111
20.833333
25
26.041666
31.25
41.666666
50
52.083333
62.5
75
78.125
83.333333
93.75
100
104.166667
125
130.208333
145.833333
150
156.25
156.257812
175
182.291666
187.5
200
208.333333
218.75
225
229.166666
234.375
250
260.416667
270.833333
275
281.25
286.458333
300
312.5
333.333333
338.541666
343.75
350
354.166666
364.583333
375
390.625
406.25
416.666667
425
437.5
450
468.75
475
494.791666
500
520.833333
525
531.25
541.666666
546.875
550
562.5
572.916667
575
600
625
650
677.083333
687.5
700
725
729.166667
750
755.208333
775
781.25
800
807.291666
812.5
825
833.333333
843.75
850
859.375
875
Output Frequency 5 (MHz):
--Select--
12.5
13.020833
15.625
16.666666
17.361111
20.833333
25
26.041666
31.25
41.666666
50
52.083333
62.5
75
78.125
83.333333
93.75
100
104.166667
125
130.208333
145.833333
150
156.25
156.257812
175
182.291666
187.5
200
208.333333
218.75
225
229.166666
234.375
250
260.416667
270.833333
275
281.25
286.458333
300
312.5
333.333333
338.541666
343.75
350
354.166666
364.583333
375
390.625
406.25
416.666667
425
437.5
450
468.75
475
494.791666
500
520.833333
525
531.25
541.666666
546.875
550
562.5
572.916667
575
600
625
650
677.083333
687.5
700
725
729.166667
750
755.208333
775
781.25
800
807.291666
812.5
825
833.333333
843.75
850
859.375
875
Output Frequency 6 (MHz):
--Select--
12.5
13.020833
15.625
16.666666
17.361111
20.833333
25
26.041666
31.25
41.666666
50
52.083333
62.5
75
78.125
83.333333
93.75
100
104.166667
125
130.208333
145.833333
150
156.25
156.257812
175
182.291666
187.5
200
208.333333
218.75
225
229.166666
234.375
250
260.416667
270.833333
275
281.25
286.458333
300
312.5
333.333333
338.541666
343.75
350
354.166666
364.583333
375
390.625
406.25
416.666667
425
437.5
450
468.75
475
494.791666
500
520.833333
525
531.25
541.666666
546.875
550
562.5
572.916667
575
600
625
650
677.083333
687.5
700
725
729.166667
750
755.208333
775
781.25
800
807.291666
812.5
825
833.333333
843.75
850
859.375
875
Power Supply: Core: 2.5V/3.3V Output: 2.5V/3.3V
Saving design
General Form
This is the general form, tool will find the optimum product/package based on your requirements! For specific products mouse over buttons under "Create Part" on the top bar of your dashboard, read the short descriptions and choose your desired product form.
Output Frequency:
You can add up to
12
outputs, precision is up to 6 decimal places (MHz).
Power Supply: Core: 2.5V/3.3V Output: 2.5V/3.3V
Retry