Welcome Anonymous User
CONFIGURE
DASHBOARD
DESIGNS
SAMPLES
SEARCH
ASSISTANT
LOG IN
PL613
Please select your desired options to continue. Refer to data sheets to read full descriptions
PL613-01 data sheet
,
PL613-05 data sheet
.
PL613 Packages
:
PL613-01 (QFN-16L)
PL613-01 (TSSOP-16L)
PL613-05 (SOP-8L)
Temp. Range
:
Commercial
Industrial
Saving design
General Form
This is the general form, tool will find the optimum product/package based on your requirements! For specific products mouse over buttons under "Create Part" on the top bar of your dashboard, read the short descriptions and choose your desired product form.
Output Frequency:
You can add up to
12
outputs, precision is up to 6 decimal places (MHz).
Power Supply: Core: 2.5V/3.3V Output: 2.5V/3.3V
Retry