Welcome Anonymous User
CONFIGURE
DASHBOARD
DESIGNS
SAMPLES
SEARCH
ASSISTANT
LOG IN
JitterBlocker PL902
Reference input frequency range is 1MHz to 200MHz/167MHz (3.3V/2.5V operation). Output frequency range for CLK0 and CLK1 is 5MHz to 200MHz/167MHz (3.3V/2.5V operation) and for CLK2 is 1.25MHz to 200MHz/167MHz (3.3V/2.5V operation). CLK1 = CLK0 and CLK2 = CLK0, CLK0/2 or CLK0/4. Precision is up to 6 decimal places (MHz). All outputs are in
LVCMOS
format.
CLK2 Function:
CLK
CSEL
Power Supply:
2.5V
3.3V
REFIN:
CLK0:
= REFIN
Frequency Translation
Select Drive Levels
Low
Standard
High
CLK1:
= CLK0
PDB
OE
Disable
Select Drive Levels
Low
Standard
High
CLK2:
= CLK0
= CLK0/2
= CLK0/4
Disable
Select Drive Levels
Low
Standard
High
Saving design
General Form
This is the general form, tool will find the optimum product/package based on your requirements! For specific products mouse over buttons under "Create Part" on the top bar of your dashboard, read the short descriptions and choose your desired product form.
Output Frequency:
You can add up to
12
outputs, precision is up to 6 decimal places (MHz).
Power Supply: Core: 2.5V/3.3V Output: 2.5V/3.3V
Retry