Enter up to six outputs, output frequency range is 12.5MH to 875MHz for differential output logic and 12.5MH to 300MHz for LVCMOS output logic. Precision is up to 6 decimal places (MHz).
Please note, all output formats are by default LVPECL. They can be modified in the design page (next 2 pages).Refer to the
SM806 master data sheet to read full descriptions.